IESNA:LM-63-2002
[TEST]P956730
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-750-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]55270
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6484.9 8119.7 9597.5 10741.6 11674.5 12202.3 12450.5 12539 12986.9 13945.5
15528.9 17528.9 19497.5 21069.5 22444.6 23699.9 24493.1 24695.6 24207.8 22972.4
20478.9 16168 13346.4 11178.1 8852.9 6228.1 4094.1 2870.1 2239.6 1934.3
1754.6 1475 1249.6 433.7 211.1 34.2 0
6484.9 8176.7 9668.8 10832.9 11688.8 12267.9 12564.6 12647.4 13018.3 13882.7
15346.3 17306.3 19237.8 20864.1 22253.5 23508.8 24450.3 24789.8 24478.8 23431.8
21349.1 17366.3 13885.6 11660.2 9363.6 6790.2 4465 3012.8 2310.9 2002.8
1771.7 1497.8 1261 536.4 225.4 42.8 0
6484.9 8105.4 9569 10744.4 11660.2 12325 12693 12849.9 13141 13917
15163.7 16904.1 18758.5 20393.3 21714.2 22769.9 23759.9 24242 24119.3 23283.4
21608.7 18872.7 15043.9 12373.5 10093.9 7600.4 5075.5 3372.3 2493.5 2071.3
1828.8 1592 1363.7 1041.3 530.7 62.8 0
6484.9 8105.4 9526.2 10698.8 11677.4 12427.7 12929.8 13192.3 13466.2 14065.3
14992.6 16342 17945.4 19483.2 20721.4 21737.1 22590.1 23280.5 23466 23192.1
22185 20316.3 17691.5 14584.6 11660.2 9061.2 6336.5 4057 2767.4 2105.5
1817.4 1577.7 1346.6 1072.7 753.2 293.9 0
6484.9 7865.7 9243.7 10447.7 11480.5 12393.5 13121 13603.1 13911.3 14384.9
15155.2 16145.2 17426.2 18730 19902.6 20912.6 21734.2 22464.6 22983.8 23123.6
22846.9 21996.7 20347.7 17854.1 14941.2 11965.5 8915.7 5877.2 3691.8 2476.4
1888.7 1677.6 1457.9 1112.7 750.3 233.9 0
6484.9 7740.2 8984.1 10156.7 11240.9 12245.1 13158.1 13879.9 14370.6 14829.9
15406.2 16233.6 17192.2 18330.6 19477.5 20618.7 21588.7 22347.6 22921.1 23394.7
23762.7 23640 23123.6 21951 19925.4 17300.6 13925.5 10678.8 7181 4433.6
2875.8 1965.7 1423.7 861.6 433.7 114.1 0
6484.9 7500.6 8581.8 9686 10758.7 11811.5 12827.1 13731.5 14481.9 15083.9
15694.4 16362 17095.2 18008.2 19055.2 20242.1 21463.2 22641.5 23685.7 24604.3
25440.3 26358.9 26772.6 27029.4 26972.3 25808.3 23585.8 20045.2 15360.6 10404.9
6005.6 3118.3 1592 918.7 447.9 154.1 0
6484.9 7318 8185.3 9132.5 10113.9 11041.1 12036.8 13004 13934.1 14755.8
15577.4 16339.2 17029.6 17774.2 18556 19394.8 20367.6 21468.9 22672.9 23951
25346.1 27348.9 28966.6 29953.7 31077.8 31890.9 31996.5 30903.8 28062.2 23463.1
17095.2 11032.6 5623.3 2293.8 818.8 159.8 0
6484.9 6989.9 7600.4 8308 9084 9905.6 10741.6 11568.9 12387.8 13229.4
14111 14926.9 15814.2 16741.5 17705.8 18672.9 19745.7 20949.6 22282 23791.2
25554.4 28227.7 30881 32698.3 35017.8 37748.2 40669.6 42618.2 42201.7 38278.8
30201.9 19580.2 8305.1 2536.3 798.8 165.5 0
6484.9 6932.8 7540.5 8191 8924.2 9700.2 10493.4 11283.6 12065.4 12858.5
13640.2 14450.5 15306.4 16233.6 17192.2 18187.9 19294.9 20518.8 21888.3 23448.9
25209.2 28039.4 30712.6 32681.2 35160.5 38136.2 41325.8 43357.2 42972 38800.9
30022.2 18359.1 7035.5 1942.9 627.7 142.7 0
6484.9 6716 7029.8 7452.1 7962.7 8519.1 9081.1 9671.7 10282.2 10898.5
11520.4 12162.4 12810 13494.7 14230.8 15009.7 15865.6 16835.6 18005.3 19340.5
20966.8 23551.6 25511.6 27445.9 29805.4 32644.1 35308.8 36464.3 35257.5 30655.6
22630.1 12596 3631.9 761.8 253.9 57.1 0
6484.9 6556.2 6733.1 6987 7337.9 7717.4 8131.1 8556.2 8987 9446.3
9894.2 10325 10770.1 11212.3 11680.2 12173.8 12693 13323.5 14053.9 15001.1
16370.6 18071 19229.3 20524.5 22073.7 23762.7 24915.3 24513 22498.8 18721.4
13520.4 6918.5 2256.7 673.3 231.1 54.2 0
6484.9 6413.6 6439.2 6556.2 6747.4 6944.2 7203.8 7460.6 7714.5 7979.9
8211 8419.2 8593.3 8753 8864.3 8935.6 9006.9 9055.4 9135.3 9320.8
9765.8 10028.3 10076.8 10173.8 10325 10462 10088.2 8904.2 7215.3 5346.5
3634.7 2059.9 1032.8 436.5 211.1 74.2 0
6484.9 6114 5894.3 5780.2 5768.8 5814.4 5891.5 5977.1 6037 6074.1
6071.2 5999.9 5888.6 5731.7 5523.4 5269.5 4964.2 4647.6 4356.5 4085.5
3805.9 3557.7 3349.4 3178.3 3029.9 2878.7 2690.4 2436.5 2085.5 1614.8
1175.4 864.5 599.1 385.2 219.7 62.8 0
6484.9 5837.3 5435 5258.1 5215.3 5252.4 5332.3 5417.9 5460.7 5449.2
5389.3 5283.8 5129.7 4938.6 4716 4487.8 4251 4014.2 3780.2 3523.5
3263.8 3029.9 2858.7 2756 2716.1 2721.8 2716.1 2636.2 2439.3 2111.2
1606.2 1107 776 510.7 253.9 57.1 0
6484.9 5620.4 5135.4 4944.3 4952.8 5061.2 5181.1 5258.1 5263.8 5212.4
5112.6 4969.9 4801.6 4607.6 4402.2 4199.6 3985.7 3760.3 3529.2 3315.2
3152.6 3012.8 2918.6 2858.7 2807.4 2747.4 2653.3 2556.3 2436.5 2245.3
1954.3 1534.9 1007.1 556.3 265.3 57.1 0
6484.9 5412.2 4912.9 4784.5 4864.4 5012.7 5129.7 5186.8 5163.9 5075.5
4938.6 4775.9 4587.6 4402.2 4205.3 4014.2 3882.9 3726 3529.2 3372.3
3266.7 3126.9 2907.2 2733.2 2619.1 2507.8 2393.7 2279.6 2176.8 2082.7
1971.4 1791.7 1466.4 1124.1 659 159.8 0
6484.9 5295.2 4795.9 4724.6 4861.5 5004.2 5121.2 5155.4 5101.2 4961.4
4793.1 4601.9 4396.5 4213.9 4057 3968.5 3863 3754.6 3649 3415.1
3206.8 3041.3 2875.8 2721.8 2562 2422.2 2285.3 2159.7 2028.5 1877.3
1728.9 1594.8 1398 1206.8 844.5 328.1 0
6484.9 5195.3 4721.7 4713.2 4864.4 5001.3 5104 5115.4 5032.7 4881.5
4690.3 4479.2 4290.9 4116.9 3999.9 3900.1 3771.7 3597.6 3443.6 3258.1
3115.5 2955.7 2798.8 2656.2 2536.3 2413.6 2282.4 2148.3 1991.4 1817.4
1626.2 1457.9 1241.1 938.6 622 259.6 0
6484.9 5138.3 4684.6 4710.3 4875.8 5009.9 5101.2 5084.1 4978.5 4798.8
4576.2 4368 4191.1 4057 3994.2 3843 3609.1 3338 3229.6 3138.3
2975.7 2850.2 2741.7 2582 2462.1 2368 2245.3 2099.8 1925.8 1734.6
1526.4 1435.1 1235.4 807.4 587.7 359.5 0
6484.9 5126.9 4661.8 4713.2 4878.6 5015.6 5098.3 5075.5 4947.1 4744.6
4519.2 4313.7 4139.7 4057 3960 3768.8 3426.5 3201.1 3144 3032.7
2890.1 2736 2590.5 2479.3 2410.8 2350.9 2239.6 2102.7 1937.2 1746
1543.5 1594.8 1272.4 850.2 647.6 239.7 0
6484.9 5126.9 4659 4721.7 4881.5 5018.4 5095.5 5084.1 4958.5 4747.4
4519.2 4310.9 4136.9 4059.8 3951.4 3757.4 3400.8 3203.9 3158.3 3029.9
2881.5 2713.2 2593.4 2445 2425.1 2350.9 2236.8 2102.7 1948.6 1743.2
1549.2 1572 1092.7 878.7 639.1 231.1 0
